IESNA:LM-63-2002
[TEST]P950730
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-T4W
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20321
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2050 2130.3 2279.1 2447.1 2593.8 2723.3 2826.1 2893.5 2919.2 2944.9
3048.8 3138.7 3270.4 3549.8 3950.1 4426.5 4905 5369.6 5780.7 6114.7
6485 6825.5 7175.5 7504.2 7797.5 7896 7729 7319 6238.8 4019.7
1466.6 534.2 280.5 155.2 83.5 24.6 0
2050 2144.2 2297.3 2463.2 2615.2 2738.3 2845.4 2909.6 2936.4 2961
3053 3137.6 3258.6 3512.3 3900.9 4365.5 4827.9 5305.4 5722.9 6101.8
6449.7 6844.7 7176.6 7506.3 7812.5 7950.5 7854.2 7480.6 6480.8 4345.1
1665.7 584.5 308.3 168.1 88.9 30 0
2050 2131.4 2275.9 2438.6 2582 2706.2 2802.5 2865.7 2890.3 2901
2972.8 3069.1 3177.2 3380.6 3725.3 4161 4658.8 5160.8 5616.9 5989.4
6329.8 6710.9 7139.1 7562 7964.5 8288.8 8508.3 8495.4 7747.2 5704.7
2650.5 865 443.2 248.4 116.7 38.5 0
2050 2119.6 2252.3 2403.3 2533.9 2647.3 2739.4 2795.1 2818.6 2826.1
2864.6 2967.4 3071.2 3192.2 3421.3 3753.1 4157.8 4611.7 5096.6 5591.2
6078.3 6585.7 7122 7712.9 8317.7 8790.9 9181.6 9591.6 9744.7 8484.7
5325.7 2046.8 794.3 431.4 235.5 74.9 0
2050 2114.2 2230.9 2365.8 2486.8 2592.7 2681.6 2739.4 2767.2 2781.1
2800.4 2867.8 2980.3 3073.4 3189 3388.1 3681.4 4043.3 4467.2 4967.1
5554.8 6218.5 6914.3 7721.5 8431.2 9132.4 9853.9 10729.5 11734.7 11958.5
10038 6173.5 2645.2 1191.5 582.3 228 0
2050 2100.3 2196.7 2309.1 2422.5 2528.5 2618.4 2686.9 2726.5 2755.4
2777.9 2820.7 2907.5 3017.7 3109.8 3216.8 3395.6 3656.8 4012.2 4416.9
4880.4 5397.4 5969.1 6628.5 7384.3 8311.3 9412.8 10738.1 12550.5 14255.8
14169 11368.6 6751.6 2887.1 1000.9 224.8 0
2050 2099.2 2192.4 2308 2415 2518.9 2609.9 2680.5 2723.3 2754.4
2776.9 2819.7 2901 3009.2 3105.5 3210.4 3375.3 3611.8 3968.3 4340.8
4818.3 5288.2 5849.2 6492.5 7255.8 8185 9287.6 10621.4 12438.1 14249.3
14210.8 11455.3 6887.5 2968.5 1023.4 230.2 0
2050 2090.7 2167.7 2263 2363.6 2462.1 2558.5 2637.7 2692.3 2734
2775.8 2830.4 2891.4 2949.2 3029.5 3141.9 3271.4 3434.1 3678.2 4017.6
4434 4925.3 5516.2 6242 7099.5 8091.9 9185.9 10382.7 11823.6 13124.2
12901.6 10314.2 6129.6 2421.5 723.7 143.4 0
2050 2085.3 2139.9 2219.1 2308 2400 2496.4 2583.1 2654.8 2719.1
2782.2 2850.7 2907.5 2955.6 3016.6 3089.4 3211.5 3389.2 3664.3 4055
4574.2 5228.3 5998 6853.3 7737.5 8666.7 9632.3 10667.5 11700.5 12027
10979 7814.6 3672.9 1292.1 514.9 203.4 0
2050 2070.3 2107.8 2164.5 2237.3 2319.8 2411.8 2497.5 2576.7 2654.8
2731.9 2809 2874.3 2935.3 2998.4 3070.2 3179.4 3359.2 3664.3 4112.8
4732.6 5490.6 6323.4 7185.1 8071.5 8977.2 9924.5 10779.9 11156.7 10424.5
8052.2 4041.1 1217.2 516 302.9 153.1 0
2050 2066.1 2089.6 2133.5 2190.2 2259.8 2334.7 2415 2493.2 2573.5
2660.2 2750.1 2840 2918.2 3004.9 3106.6 3256.4 3498.4 3865.5 4386.9
5140.5 6023.7 7053.5 8115.4 9231.9 10165.4 10931.9 11181.3 10479.1 8404.4
5235.8 2074.6 622 256.9 124.2 40.7 0
2050 2059.6 2078.9 2116.4 2172 2228.8 2302.6 2378.6 2454.6 2529.6
2617.4 2712.6 2807.9 2894.6 2996.3 3109.8 3277.8 3506.9 3848.4 4340.8
5017.4 5878.1 6866.1 7874.5 8803.7 9517.7 9875.3 9655.8 8693.5 6613.5
3782.1 1442 499.9 204.5 88.9 18.2 0
2050 2056.4 2068.2 2107.8 2156 2214.8 2278 2346.5 2419.3 2488.9
2568.1 2658 2743.7 2830.4 2923.5 3033.8 3168.7 3356 3601.1 3930.8
4404 5047.4 5817.1 6596.4 7249.4 7617.6 7557.7 7041.7 6108.2 4554.9
2500.7 961.3 375.7 187.3 118.8 45 0
2050 2044.6 2057.5 2089.6 2134.6 2190.2 2251.2 2311.2 2369 2419.3
2475 2526.4 2573.5 2610.9 2627 2624.8 2599.2 2552.1 2493.2 2437.5
2386.1 2364.7 2364.7 2321.9 2148.5 1814.5 1387.4 1006.3 749.3 581.3
466.7 385.4 319 252.6 167 70.7 0
2050 2039.3 2051.1 2088.5 2137.8 2192.4 2251.2 2309.1 2364.7 2400
2417.2 2411.8 2390.4 2343.3 2268.4 2169.9 2051.1 1920.5 1781.3 1622.9
1468.7 1319.9 1177.5 1045.9 926 830.7 746.1 684 625.2 563.1
487.1 412.1 327.6 241.9 146.7 66.4 0
2050 2032.9 2053.2 2091.7 2144.2 2203.1 2270.5 2332.6 2370.1 2385.1
2366.9 2320.8 2263 2189.2 2108.9 2014.7 1898 1766.3 1623.9 1474.1
1326.3 1188.2 1067.3 964.5 873.5 798.6 735.4 699 653 593.1
518.1 416.4 322.2 229.1 132.7 68.5 0
2050 2031.8 2054.3 2101.4 2158.1 2227.7 2297.3 2345.4 2367.9 2364.7
2339 2301.6 2236.3 2147.4 2044.6 1940.8 1830.5 1703.2 1561.8 1417.3
1283.5 1172.2 1072.6 987 908.8 839.3 798.6 761.1 762.2 767.5
717.2 626.2 556.7 432.5 299.7 200.2 0
2050 2037.1 2065 2115.3 2187 2255.5 2310.1 2352.9 2366.9 2363.6
2342.2 2296.2 2219.1 2124.9 2014.7 1899.1 1755.6 1601.5 1451.6 1317.8
1204.3 1109 1028.7 959.2 890.6 829.6 778.2 839.3 957 1009.5
982.7 939.9 901.4 727.9 583.4 414.3 0
2050 2038.2 2072.5 2132.4 2200.9 2272.7 2324 2355.1 2364.7 2362.6
2343.3 2299.4 2226.6 2134.6 2000.8 1846.6 1666.8 1497.6 1334.9 1209.7
1094 1006.3 933.5 875.7 818.9 744 775 852.1 891.7 873.5
826.4 823.2 716.2 585.6 495.6 352.2 0
2050 2039.3 2077.8 2142.1 2217 2283.4 2330.5 2357.2 2367.9 2364.7
2345.4 2306.9 2250.2 2158.1 2012.5 1822 1611.1 1409.8 1235.3 1091.9
975.2 893.9 836.1 787.9 711.9 698 738.6 784.7 769.7 726.9
693.7 660.5 540.6 442.1 373.6 264.4 0
2050 2040.4 2082.1 2149.5 2230.9 2294.1 2342.2 2370.1 2384 2380.8
2358.3 2327.3 2270.5 2165.6 2005 1796.3 1560.8 1326.3 1128.3 988.1
891.7 823.2 772.9 722.6 657.3 675.5 712.9 734.4 710.8 785.7
721.5 644.4 483.9 390.7 322.2 198 0
2050 2044.6 2084.2 2151.7 2227.7 2298.3 2346.5 2374.4 2390.4 2391.5
2375.4 2347.6 2293 2192.4 2028.6 1812.3 1564 1318.8 1115.5 976.3
886.4 817.9 766.5 711.9 648.7 668 704.4 725.8 701.2 779.3
721.5 587.7 467.8 386.4 321.1 155.2 0
